Unit:
Inch
Metric
Pitch:
0.080" (MXL)
0.0816" (40D.P)
0.200" (XL)
0.375" (L)
2mm (GT2)
3mm (GT2)
3mm (HTD)
5mm (HTD)
Speed Ratio:
Desired Range:
To:
Actual Ratio:
1.00
Pulley A
Type:
Metal Pulley
Plastic Pulley
Pulley Stock
No. of Grooves:
10
11
12
14
15
16
18
20
21
22
24
25
28
30
32
36
40
42
44
48
60
72
80
90
100
120
Pitch Diameter:
1.2223"
Teeth in Mesh:
24
Center Distance:
(Minimun:1.3473")
Desired:
"
Actual:
1.3600"
Timing Belt:
No. of Grooves:
82
83
84
85
86
87
88
89
90
91
92
93
94
95
97
98
99
100
101
102
103
104
105
106
109
110
112
114
115
118
119
120
121
122
123
125
126
127
128
129
130
131
132
134
135
136
138
139
140
142
144
145
146
147
150
152
153
155
156
158
160
162
165
168
170
171
175
177
180
184
185
187
190
192
194
195
200
203
204
205
208
210
212
215
216
220
221
222
224
225
226
228
229
230
232
235
236
239
240
245
248
249
250
251
255
256
260
265
268
270
273
275
280
281
285
288
290
295
297
298
300
305
308
310
312
315
318
320
323
324
328
330
332
335
336
337
339
340
347
350
353
354
355
358
359
360
364
365
370
371
372
380
388
390
397
400
402
408
412
413
424
425
434
435
440
453
454
463
466
475
482
487
493
498
500
505
515
525
532
535
546
548
592
600
612
648
Pulley B
Type:
Metal Pulley
Plastic Pulley
Pulley Stock
No. of Grooves:
10
11
12
14
15
16
18
20
21
22
24
25
28
30
32
36
40
42
44
48
60
72
80
90
100
120
Pitch Diameter:
1.2223"
Teeth in Mesh:
24