1 - NEMA Size Gearheads and Motors
SELECTION CHARTS
Gearhead Type Comparison ................................................................ 1 1
NEMA Size Planetary Gearheads, Inch ................................................ 1 2
NEMA Size Planetary Gearheads, Metric ............................................. 1 3
Planetary Gear System ......................................................................... 1 3
Gearhead Component Selection .......................................................... 1 4
Gearhead to Motor Mounting Information ............................................. 1 5
PLANETARY GEARHEADS, Inch
NEMA Size 17 ....................................................................................... 1 6
NEMA Size 23 ....................................................................................... 1 8
NEMA Size 34 ....................................................................................... 1 12
NEMA Size 42 ....................................................................................... 1 16
PLANETARY GEARHEADS, Metric
Size 60 .................................................................................................. 1 20
Size 90 .................................................................................................. 1 24
Size 115 ................................................................................................ 1 28
RIGHT ANGLE PLANETARY GEARHEADS, Inch
NEMA Size 23 ....................................................................................... 1 10
NEMA Size 34 ....................................................................................... 1 14
NEMA Size 42 ....................................................................................... 1 18
RIGHT ANGLE PLANETARY GEARHEADS, Metric
Size 60 .................................................................................................. 1 22
Size 90 .................................................................................................. 1 26
Size 115 ................................................................................................ 1 30
SERVOMOTORS
NEMA Sizes 23 & 34 ............................................................ 132 thru 1 34
OPTICAL ROTARY ENCODERS ................................................................ 1 35
STEPPER GEARMOTORS
NEMA Sizes 17 & 23 ............................................................ 136 and 1 37
STEPPER MOTOR TECHNICAL SPECIFICATIONS ................................. 1 38
INERTIA CONVERSION TABLE ................................................................. 1 39
STEPPER MOTORS
NEMA Sizes 17, 23, 34 & 42 ................................................ 140 thru 1 55
STEPPER MOTOR WIRING CONFIGURATION ........................................ 1 43
STEPPER MOTOR DRIVE MODULES ....................................................... 1 56
STEPPER MOTOR DRIVE with GEARHEAD ............................................ 157
10
Home Page