16
Planetary Gearheads NEMA Size 17
NEW
SINGLE & DOUBLE STAGE
L
1.00
(25.4)
.2500 (6.350)
.2495 (6.337)
.19
(4.8)
.062
(1.6)
.150
(3.81)
.44
(11.2)
.866 (22.00)
.865 (21.97)
1.65 SQ.
(42)
2.25 SQUARE
(57.2)
S9117T-PG003
S9117T-PG005
S9117T-PG010
S9117T-PG015
S9117T-PG025
S9117T-PG030
S9117T-PG050
S9117T-PG100
2.29 (58.2)
Single
Stage
2.79 (70.9)
Double
Stage
Maximum
Rated
Continuous
Torque at
1000 rpm
lb. in.
(N m)
3:1
5:1
10:1
15:1
25:1
30:1
50:1
100:1
27 (3.1)
30 (3.4)
23 (2.6)
42 (4.7)
48 (5.4)
46 (5.2)
60 (6.8)
33 (3.7)
L
in.
(mm)
Maximum
Rated
Continuous
Torque at
4000 rpm
lb. in.
(N m)
Gear
Ratio
Catalog Number
170 (19.2)
170 (19.2)
170 (19.2)
.115 (.013)
.040 (.005)
.030 (.003)
.037 (.004)
.026 (.003)
NOTE: Other mounting interfaces are available on special order.
Maximum
Momentary
Torque
lb. in.
(N m)
Inertia
Reflected
Back to
Motor Shaft
lb. in. sec.2x 10-4
(kg cm2)
SPECIFICATIONS:
Max. Input Speed: 4000 rpm
Shaft Loading:
Min. Efficiency:
Max. Backlash:
Torsional Stiffness: 2.36 lb. in./arc min.
Operating Temperature: -29°F to +250°F
Weight: Single Stage: .75 lb.
Double Stage: .95 lb.
Radial: 20 lbs.
Axial: 138 lbs. @ 250 rpm output
Single Stage: 90%
Double Stage: 85%
Single Stage: 13 arc min.
Double Stage: 15 arc min.
FEATURES:
True planetary system
Gears heat-treated to Rc 50
High torsional stiffness
Includes a precision balanced clamp-on pinion
MATERIAL:
Housing: Anodized Aluminum
Gears: Steel, Heat-Treated
Bearings: Ball, Sealed
41
44
30
47
78
57
91
40
(4.6)
(5)
(3.4)
(5.3)
(8.8)
(6.4)
(10.3)
(4.5)
4 Ø.125 (3.18)
THRU HOLES
EQUALLY SPACED
ON A Ø 1.725 (43.8)
BOLT CIRCLE