135
135 mA (max.)
5V DC ± 5%
100 kHz
26 AWG 18" wires
2.8 x 10-5 oz. in. sec.2
.63"
+14°F to +185° F (-10°C to +85°C)
2.0 oz. (max.)
SPECIFICATIONS
Supply Current
Supply Voltage
Maximum Frequency
Wire
Moment of Inertia
Minimum Shaft Length
Operating Temperature Range
Weight
H 3 2 R 8 5L
Resolution
01 50
02 100
03 200
04 250
05 500
06 1000
Shaft Dia.
01 5mm (.1969)
02 1/4+ (.2501)
03 1/4 (.2498)
04 3/8+ (.3751)
05 3/8 (.3748)
CATALOG NUMBER DESIGNATION:
FEATURES:
Line driver
3 channels: A, B, index
Available with up to 1000 cycles / revolution, 4000 pulses / revolution with 4x quadrature
Available with mounting hole for 5 different shaft sizes in both inch and metric
No power required for either motor or encoder during assembly
All components are factory aligned for quick installation without any test equipment
Can be mounted on either 1.812 (46 mm) or 1.280 (32.5 mm) diameter bolt circle
Optical Rotary Encoder
+ indicates slightly larger bore
(ideal for stepper motor use).
2.062
Ø 1.50
.890
.187
Ø .150 THRU
2 HOLES LOCATED
ON A Ø1.812 B.C.
(CLEARANCE FOR #4-40)
Ø.116 THRU
2 HOLES LOCATED
ON A Ø1.280 B.C.
(CLEARANCE FOR #2-56)