26
Precision
Component
S9108A-P0013R3
S9108A-P0015R3
S9108A-P0018R3
S9108A-P0021R3
S9108A-P0025R3
S9108A-P0030S3
S9108A-P0036S3
S9108A-P0042S3
S9108A-P0054R3
S9108A-P0065R3
Ratio
Rotation
R
R
R
R
R
S
S
S
R
R
Ratio
Rotation
77.1
98.7
117.5
141.0
169.2
200.0
240.0
284.3
338.5
406.2
S
S
S
S
S
R
R
R
R
R
12.7
15.0
17.8
21.2
25.4
30.0
35.5
42.3
54.4
65.3
S9108A-P0077S3
S9108A-P0099S3
S9108A-P0118S3
S9108A-P0141S3
S9108A-P0169S3
S9108A-P0200R3
S9108A-P0240R3
S9108A-P0284R3
S9108A-P0339R3
S9108A-P0406R3
Zero backlash, lower backlash, exact ratios, etc., are available on special order.
NOTES:
(1) "S" indicates output rotates in the same direction as input; "R" denotes opposite rotation.
(2) Ball bearings used throughout.
SPECIFICATIONS:
Input Pinion (Motor) 13 Teeth-120 Pitch
Maximum Backlash 0°45'
Maximum Starting Torque .02 oz. in.
Catalog Number
Catalog Number
Heavy-Duty Gearheads Bu-Ord Size 8
HIGH-PRECISION