214
Ratio
To 1
Gearheads Bu-Ord Size 15
- 01
- 02
- 03
- 04
- 05
- 06
- 07
- 08
- 09
- 10
- 11
- 12
- 13
- 14
- 15
- 16
- 17
- 18
- 19
- 20
- 21
- 22
- 23
- 24
- 25
- 26
- 27
- 28
- 29
- 30
- 60
- 61
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 73
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 85
- 86
- 87
- 88
685.50
692.75
707.69
725.96
793.40
810.51
928.28
1063.16
1010.98
1172.11
1297.43
1698.45
1798.71
1965.80
2299.98
3285.69
3763.10
3809.35
4216.64
4362.84
4829.31
5519.96
5845.79
6322.01
6388.85
6695.18
7317.14
7474.95
8561.05
- 31
- 32
- 33
- 34
- 35
- 36
- 37
- 38
- 39
- 40
- 41
- 42
- 43
- 44
- 45
- 46
- 47
- 48
- 49
- 50
- 51
- 52
- 53
- 54
- 55
- 56
- 57
- 58
- 59
S
S
S
S
S
S
S
S
R
R
R
R
R
R
R
R
R
R
R
R
R
R
R
S
S
S
S
S
S
S
R
R
R
R
R
R
R
R
S
S
S
S
S
S
S
R
R
R
R
R
R
R
R
R
R
R
R
R
R
S
S
S
S
S
S
S
S
S
S
S
S
S
S
S
R
R
R
R
R
R
R
R
R
R
R
R
R
R
127.09
140.40
140.68
148.69
160.80
162.50
170.29
184.16
186.11
190.13
195.04
213.15
217.75
249.39
285.63
311.07
356.27
360.65
399.21
408.04
413.05
457.21
473.07
522.60
523.65
553.45
598.53
604.86
633.86
7.91
9.17
10.15
13.29
14.08
15.39
18.00
20.62
25.71
29.45
29.81
33.00
34.14
37.80
43.20
45.75
49.48
50.00
52.40
57.27
58.50
67.00
76.74
83.57
95.71
96.89
107.25
109.62
110.97
122.83
Rota-
tion
Dash
No.
Rota-
tion
Ratio
To 1
Dash
No.
Rota-
tion
Ratio
To 1
Dash
No.
NOTES:
(1) "S" indicates output rotates in the same direction as input; "R" denotes opposite rotation.
(2) Ball bearings used throughout.
S 9 1 1 5 A - T 6 2 3 -
CATALOG NUMBER DESIGNATION:
Insert Dash No. from table below.
Example: S9115A-T623-16 has a 45.75: 1 ratio.
SPECIFICATIONS:
Input Pinion (Motor) 13 Teeth-120 Pitch
Maximum Backlash 0°30'
Maximum Starting Torque .01 oz. in.
Rated Output Torque 40 oz. in.
Zero backlash, lower backlash, exact ratios, etc., are available on special order.
For additional information, see preceding technical data and special gearhead pages.
Precision
Component
1-7/16 INCH OUTSIDE DIAMETER
PAT. NO. 2,892,357