219
Speed Reducers Bu-Ord Size 11
1-1/16 INCH OUTSIDE DIAMETER
PAT. NO. 2,892,357
Rota-
tion
Rota-
tion
Ratio
To 1
Ratio
To 1
Dash
No.
Dash
No.
Rota-
tion
Ratio
To 1
Insert Dash No. from table below.
Example: S9111A-T6017-16 has a 40.15: 1 ratio.
CATALOG NUMBER DESIGNATION:
Dash
No.
SPECIFICATIONS:
Maximum Backlash 0°30'
Maximum Starting Torque .01 oz. in.
Rated Output Torque 30 oz. in.
S 9 1 1 1 A - T 6 0 1 7 -
- 47
- 48
- 49
- 50
- 51
- 52
- 53
- 54
- 55
- 56
- 57
- 58
- 59
- 60
- 61
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
S
S
S
S
R
R
R
R
R
R
R
R
R
R
R
R
R
R
R
R
R
R
R
317.64
360.50
418.35
485.50
304.80
353.72
394.04
410.49
457.29
476.37
518.99
530.68
552.83
602.28
615.85
641.55
698.94
714.69
811.12
829.39
941.30
1092.37
1267.69
R
R
R
R
R
R
R
R
R
R
R
S
S
S
S
S
S
S
S
S
S
S
S
- 24
- 25
- 26
- 27
- 28
- 29
- 30
- 31
- 32
- 33
- 34
- 35
- 36
- 37
- 38
- 39
- 40
- 41
- 42
- 43
- 44
- 45
- 46
77.84
81.08
90.33
94.10
102.52
104.83
118.97
121.65
138.06
160.22
185.94
135.47
157.21
175.13
182.44
203.24
211.72
230.66
235.86
245.70
267.68
273.71
310.64
- 01
- 02
- 03
- 04
- 05
- 06
- 07
- 08
- 09
- 10
- 11
- 12
- 13
- 14
- 15
- 16
- 17
- 18
- 19
- 20
- 21
- 22
- 23
S
S
S
S
R
R
R
R
R
R
R
S
S
S
S
S
S
S
S
S
S
R
R
5.29
6.83
9.00
10.44
11.89
13.80
15.38
17.84
20.25
23.50
27.27
26.76
31.05
34.59
36.04
40.15
45.56
46.59
52.88
61.36
71.21
60.21
69.87
Zero backlash, lower backlash, exact ratios, etc., are available on special order.
For additional information, see preceding technical data and special speed reducer pages.
NOTES: (1) "S" indicates output rotates in the same direction as input; "R" denotes opposite rotation.
(2) Ball bearings used throughout.
Precision
Component