32
A 2G12M0015
A 2G12M0032
A 2G12M0052
A 2G12M0070
A 2G12M0103
A 2G12M0144
A 2G12M0209
15
32
52
70
103
144
209
1
2
12
14.2
14.2
15.6
73
66
66
60
9.8 (1.4)
14.7 (2.1)
29.4 (4.2)
34.3 (4.9)
19.6 (2.8)
39.2 (5.5)
Efficiency
%
Input
Pinion
Code
Ratio
to 1
Catalog Number
GEARHEADS
L
Length
Maximum Torque
N mm (oz. in.)
Momentary
Continuous
1
2
A 1B 8MYSH1012
A 1B 8MYSH1013
12
13
0.15
1.905
2.055
2.205
2.355
1
O.D.
P.D.
Module
Number
of
Teeth
Catalog Number
Pinion
Code
MATERIAL: Brass
MATING MOTOR PINION FOR GEARHEADS
Face
Width
4
2.5
FEATURES:
Small size, lightweight and compact design
The input and output shafts have the same
center line
Decreased noise and smooth rotation due
to the use of high-precision gears
SPECIFICATIONS:
Radial Play of Shaft £ 0.07 mm
Thrust Play of Shaft £ 0.2 mm
Shaft Rotation Same direction
relative to input
Operating Temperature -10°C to +60°C
Bore
+ 0.012
+ 0.004
Gearheads - Size 12
12 mm DIAMETER
MATERIAL: Housing Stainless Steel
These gearheads can be used as
replacements for D33S12M
&
D33S57M28F
Series gearmotors.
Ø6
M5.5 x 0.5
THREAD
L
0.5
5
7.5
2
1.5 ±0.15
Ø12
Ø6
4
Ø2
+0.005
-0.015