38
3
NEW
SPECIFICATIONS:
Radial Play of Shaft £ 0.10 mm
Thrust Play of Shaft £ 0.35 mm
Operating Temperature -10°C to +60°C
These gearheads can be used as
replacements for D33S57M46C... ,
D33S22MG12... or D33S22MG24...
Series gearmotors. See index.
A 1C 8MYSH2016
A 1C 8MYSH2019
A 1C 8MYSH2013
16
19
13
3.9
4.75
3.25
4.5, 20.25
O.D.
P.D.
Module
Number
of
Teeth
Catalog Number
0.25
MATERIAL: Steel
MATING MOTOR PINION FOR GEARHEADS
Face
Width
FEATURES:
Small size, lightweight and compact design
The input and output shafts have the same
center line
Decreased noise and smooth rotation due
to the use of high-precision gears
Stable quality
Bore
-0.01
-0.03
Gearheads - Size 22
22 mm DIAMETER
For Ratio
To 1
2.0
4.4
5.25
3.75
15.58, 61.5
23.88, 107.48
2-M2
WASHER
MOTOR
0.8
4.7 -0.2
MOTOR INSTALLATION
2.5
2-M2
L2
11.4
L1
7
3.6
0.8
6.6
M2 X 4 DEEP
4 HOLES @ 90°
ON A Ø18 ±0.2
BOLT CIRCLE
Ø22 ±0.2
Ø14 -0.05
Ø8
Ø4
+0.005
-0.015
Ø3.5 ±0.15
Ø18
Ø14 -0.2
The projections shown are per ISO convention.
2.5
A 2G22MG0005D
A 2G22MG0016D
A 2G22MG0020D
A 2G22MG0024D
A 2G22MG0062D
A 2G22MG0107D
4.5
15.58
20.25
23.88
61.5
107.48
Ratio
to 1
Catalog Number
GEARHEADS
MATERIAL: Housing Stainless Steel
66
Maximum
Continuous Torque
N m (lb. in.)
26.9
L2
Overall
Length
L1
Length
18.7
30.1
53
15.5
15.5
26.9
81
Continued on the next page
.049 (.434)
.098 (.867)
.029 (.257)