314
5 +0.3
These gearheads can be used as
replacements for D33S35M
&
D33S57M35A
Series gearmotors.
Ø31 ±0.2
M3 x 4 DEEP MAX.,
3 HOLES @ 120°
7
2.4
12
4.1
15
H
6
Ø12
0
-0.05
Ø37 ±0.5
Ø35.2 ±0.15
Ø6
0
-0.015
5.5
±0.15
WASHER
MOTOR
MOTOR
INSTALLATION
3-M2
Ø34.4
31
L
FEATURES:
Small size and high output
The input and output shafts have different
center lines
Decreased noise and smooth rotation due
to the use of high-precision gears
Stable quality
Excellent durability
SPECIFICATIONS:
Radial Play of Shaft £ 0.1 mm
Thrust Play of Shaft £ 0.35 mm
Operating Temperature -10°C to +60°C
Gearheads - Size 37
MATERIAL: Gears Steel
Housing Die Cast Aluminum
37 mm DIAMETER, ROUND HOUSING
GEARHEADS
The projections shown are per ISO convention.
Catalog Number
A 2G23MA0006
A 2G23MA0010
A 2G23MA0018
A 2G23MA0030
A 2G23MA0050
A 2G23MA0060
A 2G23MA0075
A 2G23MA0100
A 2G23MA0120
A 2G23MA0150
A 2G23MA0180
0.10 (0.9)
0.10 (0.9)
0.20 (1.8)
0.29 (2.6)
0.39 (3.4)
0.59 (5.2)
0.59 (5.2)
0.29 (2.6)
0.29 (2.6)
0.59 (5.2)
0.88 (7.8)
1.18 (10.4)
1.77 (15.7)
1.77 (15.7)
Maximum Torque
N m (lb. in.)
Continuous
Momentary
81
73
66
59
Efficiency
%
40
42.5
45
47.5
L
H
19
21.5
24
26.5
6
10
18
30
50
60
75
100
120
150
180
Gear
Ratio
to 1
MATERIAL: Brass
MATING MOTOR PINION FOR GEARHEADS
O.D.
P.D.
Module
Number
of
Teeth
Catalog Number
A 1B 8MYS05010
10
0.5
2
5.24
6.24
4
Face
Width
Bore
-0.02
-0.04
Continued on the next page