44
H.P.
rpm *
Voltage
Watts
Amps
Weight
1/250
1200/1450
115 (50-60 Hz)
3
0.1
1/500
1800
115 (60 Hz)
1.5
0.12
0.8 kg. approx.
Induction
Hysteresis
SPECIFICATIONS:
* This is the unloaded motor rpm.
Final output shaft speed will depend upon gear ratio,
load & motor characteristics.
D Capacitor supplied with motors
MATERIAL: Housing Machined Aluminum
Shaft Steel
Gears Steel & Phenolic
Bearings Bronze
A.C. Gearmotors - Size 60
WIRING DIAGRAMS
Induction and Hysteresis Motors
0.8 mF
50 Hz 1.0 mF
60 Hz 0.8 mF
Capacitance D
(Max.)
50 SQ
60 SQ
Ø12
0.5
10
Ø6
5.5
12
15
6
L
65
Ø60
M5 MTG.
SCREW
3 LEADS
250 mm. LG.
5
Shown with A 2G25M.... gearhead.
The projections shown are per ISO convention.
REVERSIBLE
115 VOLTS A.C.
INDUCTION & HYSTERESIS TYPES
19
21.5
19
21.5
21.5
24
Ratio
to
1
6
7.5
10
12.5
20
25
30
36
40
50
60
100
120
150
180
200
Hysteresis Type
Induction Type
Catalog Number
** To be discontinued when present stock is depleted.
Maximum
Continuous
Output
Torque
N m (lb. in.)
Shaft
Rotation
0.1 (0.9)
0.1 (0.9)
0.2 (1.8)
0.2 (1.8)
0.3 (2.7)
0.4 (3.5)
0.7 (6.2)
0.7 (6.2)
1 (8.9)
1 (8.9)
L
A 3G25MHS0030
A 3G25MHS0060
A 3G25MIS0006
A 3G25MIS0008
A 3G25MIS0010
A 3G25MIS0012H
A 3G25MIS0020
A 3G25MIS0025
A 3G25MIS0030
A 3G25MIS0036
A 3G25MIS0040
A 3G25MIS0050
A 3G25MIS0060
A 3G25MIS0100
A 3G25MIS0120
A 3G25MIS0150
A 3G25MIS0180
A 3G25MIS0200
Same
Reverse
Same
Reverse
Reverse
Same
**
**
Continued on the next page
CCW Rotation
Switch Yellow and Blue Leads for CW Rotation
RED
BLUE
GREEN
YELLOW
CAPACITOR
POWER
SUPPLY
115V AC