46
16000
12000
8000
20000
4000
For replacement gearheads,
see A 2G12M
Series.
MOTOR SPECIFICATIONS:
Rated Voltage 3V
Rated Torque 0.1 N mm
Rated Speed 12000 rpm
Rated Current £ 110 mA
No Load Speed 15000 rpm
No Load Current £ 45 mA
Weight 10 g
Rated Output 0.12W
Operating Temperature -10°C to +60°C
NEW
I
(mA)
N
(rpm)
T (N mm)
0 0.2 0.4 0.6
MOTOR CHARACTERISTICS
320
240
80
160
400
100
0
Eff %
D.C. Gearmotors - Size 12
3 VOLTS
12 mm DIAMETER
Rated
Torque
N mm (oz. in.)
Ratio
to
1
Catalog Number
L
Speed rpm
Rated
No Load
MATERIAL:
Housing Stainless Steel
Shafts Steel
Gears Steel
Input Acetal
Bearings Bronze
817
380
238
173
117
85
60
1000
469
288
216
146
104
72
0.98 (.14)
1.96 (.28)
2.94 (.42)
4.41 (.62)
5.89 (.83)
7.85 (1.11)
9.81 (1.39)
15
32
52
70
103
144
209
D33S12M1200015
D33S12M1200032
D33S12M1200052
D33S12M1200070
D33S12M1200103
D33S12M1200144
D33S12M1200209
12
14.2
15.6
Ø2
M5.5 x 0.5 THREAD
(L + 21.5)