410
MOTOR SPECIFICATIONS:
Rated Voltage 6V
Rated Torque 0.49 N mm
Rated Speed 4750 rpm
Rated Current 65 mA
No Load Speed 5900 rpm
No Load Current 15 mA
Weight 24 g
Rated Output 0.24W
Operating Temperature -10°C to +60°C
The projections shown are per ISO convention.
6 VOLTS
16 mm DIAMETER
Ratio
to
1
*Catalog Number
L
Speed rpm
Rated
No Load
2.9 (.42)
5.9 (.85)
9.8 (1.4)
9.8 (1.4)
14.7 (2.1)
19.6 (2.8)
24.5 (3.5)
39.2 (5.5)
49 (6.9)
49 (6.9)
10.24
19.36
29.9
41.53
50.32
62.66
102.59
156.52
208.03
257.57
365.94
539.82
D33S16M2530010
D33S16M2530019
D33S16M2530030
D33S16M2530042
D33S16M2530050
D33S16M2530063
D33S16M2530103
D33S16M2530157
D33S16M2530208
D33S16M2530258
D33S16M2530366
D33S16M2530540
576
305
197
142
117
94
58
38
28
23
16
11
476
249
158
122
97
76
47
31
23
20
15
10
For replacement gearheads,
see A 2G16M
Series.
Rated
Torque
N mm (oz. in.)
200
6000
100
4000
I
(mA)
N
(rpm)
T (N mm)
1
2
MOTOR CHARACTERISTICS
300
2000
14.75
14.75
17.05
17.05
17.05
*Will be discontinued when present stock is depleted.
Same gearhead with different motor is offered as D33S57M25H... or D33S16M258
Series. See Index.
Ø16
±0.2
+0.005
Ø3-0.015
Ø7
2.5 ±0.15
5
7.5
L
2.5
(L + 35)
25
3
Ø12
Ø16
2
10
M2, 3 DEEP
2 HOLES
11±0.2
D.C. Gearmotors - Size 16
0
MATERIAL:
Housing Stainless Steel
Shafts Steel
Gears Steel
Input Acetal
Bearings Bronze