415
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 0.59 N mm
Rated Speed 3500 rpm
Rated Current £ 60 mA
No Load Speed 4700 rpm
No Load Current £ 30 mA
Rated Output 0.21W
Operating Temp. -10°C to +60°C
The projections shown are per ISO convention.
D33S57M20K0005
D33S57M20K0010
D33S57M20K0015
D33S57M20K0020
D33S57M20K0025
D33S57M20K0030
D33S57M20K0040
D33S57M20K0045
D33S57M20K0050
D33S57M20K0060
D33S57M20K0075
D33S57M20K0100
D33S57M20K0120
D33S57M20K0150
Rated
Torque
N mm (oz. in.)
Ratio
to
1
Catalog Number
5
10
15
20
25
30
40
45
50
60
75
100
120
150
940
470
313
235
188
157
117
104
94
78
63
47
39
31
716
359
237
178
142
123
98
82
74
61
49
36
30
26
Speed rpm
No Load
Rated
4.4 (0.6)
7.4 (1.1)
9.8 (1.4)
9.8 (1.4)
19.6 (2.8)
29.4 (4.2)
MATERIAL:
Housing Aluminum
Shafts Steel
Gears Steel
Bearings Bronze
For replacement gearheads,
see A 2G10M....Series.
See D33S20ME20...Series
for the same gearmotor with
no flat on output shaft.
D.C. Gearmotors - Size 20
NEW
Ø20
Continued on the next page
FLAT ON SHAFT
12 VOLTS
20 mm DIAMETER
Ø14.7 ±0.2
M2, 4 DEEP MAX.,
4 HOLES @90°
Ø18.4
+0.005
Ø3
-0.015
Ø20
2.4
3.5
3.1
(59.7)
21
0.8
7
28.6
+0.05
-0.25
Ø2.5 ±0.15
5
4000
3000
I
(mA)
N
(rpm)
T (N mm)
0.5 1 1.5 2 2.5
MOTOR CHARACTERISTICS
1000
2000
100
90
30
60
5000
150
100
0
Eff %
0