4
421
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 2.94 N mm
Rated Speed 4750 rpm
Rated Current 210 mA
No Load Speed 6050 rpm
No Load Current 30 mA
Weight 70 g
Rated Output 1.5W
Operating Temp. -10°C to +60°C
12 VOLTS
22 mm DIAMETER
Rated
Torque
N mm (oz. in.)
D33S57M22M0005
D33S57M22M0016
D33S57M22M0020
D33S57M22M0024
D33S57M22M0062
D33S57M22M0107
D33S57M22M0243
D33S57M22M0326
D33S57M22M0410
D33S57M22M0484
L
15.5
15.5
18.7
21.9
21.9
*Catalog Number
Ratio
to
1
9.8 (1.4)
29.4 (4.2)
49 (6.9)
88.3 (12.5)
98.1 (13.9)
147.1 (20.8)
196.1 (27.8)
1287
372
286
242
94
54
23.9
17.7
14.1
12
1080
307
219
196
79
49
22
17
13.6
11.7
Speed rpm
No Load
Rated
4.5
15.58
20.25
23.88
61.5
107.48
242.79
326.46
410.06
483.66
MATERIAL:
Housing:
Gearhead Aluminum
Motor Stamped Steel
Shafts & Gears Steel
Bearings Bronze
The projections shown are per ISO convention.
D.C. Gearmotors - Size 22
4000
2000
I
(mA)
N
(rpm)
T (N mm)
5
10
15
MOTOR CHARACTERISTICS
6000
400
800
*Will be discontinued when present stock is depleted.
Same performance, different shaft gearhead with different motor is offered as D33S57M46C...and
D33S22M...series. See index.
For similar replacement
gearheads, see
A 2G22MG....D Series.
0
M2 x 0.4, 4 DEEP MAX.,
4 HOLES @90°
Ø14 -0.05
2.5 ± 0.15
3.4
11.2
L
34
6.4
(L + 51.6)
Ø22 ±0.2
Ø8
6.6
7
0.8
Ø18 +0.2
5
-0.015
+0.005
Ø3