427
Ratio
to
1
Catalog Number
D33S57M46D0005
D33S57M46D0008
D33S57M46D0010
D33S57M46D0020
D33S57M46D0025
D33S57M46D0030
D33S57M46D0040
D33S57M46D0050
D33S57M46D0060
D33S57M46D0075
D33S57M46D0080
D33S57M46D0090
D33S57M46D0100
5
8
10
20
25
30
40
50
60
75
80
90
100
1218
761
609
307
248
207
155
125
104
84
79
70
63
1350
844
675
338
270
225
169
135
113
90
84
75
68
Speed rpm
Rated
No Load
9.8 (1.4)
39.2 (5.6)
58.8 (8.3)
Rated
Torque
N mm (oz. in.)
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 2.94 N mm
Rated Speed 5150 rpm
Rated Current £ 280 mA
No Load Speed 6750 rpm
No Load Current £ 70 mA
Rated Output 1.6W
Operating Temp. -10°C to +60°C
The projections shown are per ISO convention.
MATERIAL:
Housing
Gearhead Aluminum,
Black Anodized
Motor Steel, Plated
Shafts & Gears Steel
Bearings Bronze
For replacement gearheads,
see A 2G13M.... Series.
D.C. Gearmotors - Size 27
NEW
14.7 (2.1)
19.6 (2.8)
39.2 (5.6)
Continued on the next page
M2, 4 DEEP
4 HOLES @90°
Ø20.6 ±0.2
Ø27 ±0.3
+0.005
Ø3-0.015
+0.005
Ø16-0.015
1.5
Ø25
1.3
1.3
8.2
21.6
33
(66.4)
3.6
3
Ø21
6
2.5 ±0.15
27 mm DIAMETER
12 VOLTS
6400
4800
I
(mA)
N
(rpm)
T (N mm)
MOTOR CHARACTERISTICS
1600
3200
800
600
200
400
8000
1000
100
0
Eff %
5
10
15
0