431
4
12 VOLTS
37 mm DIAMETER
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 2.45 N mm
Rated Speed 7200 rpm
Rated Current £ 307 mA
No Load Speed 8000 rpm
No Load Current £ 100 mA
Weight 100 g
Rated Output 1.8W
Operating Temperature -10°C to +60°C
The projections shown are per ISO convention.
D33S35ME350006C
D33S35ME350010C
D33S35ME350018C
D33S35ME350030C
D33S35ME350050C
D33S35ME350060C
D33S35ME350075C
D33S35ME350100C
D33S35ME350120C
D33S35ME350150C
D33S35ME350180C
1333
800
444
267
160
133
107
80
67
53
44
1234
721
405
242
144
120
96
73
60
49
40
6
10
18
30
50
60
75
100
120
150
180
19
21.5
24
24
26.5
Rated Torque
N mm (oz. in.)
Rated
No Load
Speed rpm
L
Ratio
to 1
*Catalog Number
MATERIAL:
Housing:
Gearhead Aluminum
Motor Steel, Zinc Plated
Shafts & Gears Steel
Bearings Bronze
For replacement gearheads,
see A 2G23MA
Series.
19.6
19.6
49.1
78.5
98.1
116.7
147.1
176.6
196.1
245.3
(2.8)
(2.8)
(6.9)
(11.1)
(13.9)
(16.5)
(20.8)
(25)
(27.8)
(34.7)
*Will be discontinued when current stock is depleted.
Same gearhead with different motor is offered as D33S57M35A...A series. See index.
Continued on the next page
D.C. Gearmotors - Size 37
1500
8000
500
6000
I
(mA)
N
(rpm)
T (N mm)
10
20
30
MOTOR
CHARACTERISTICS
2000
2000
4000
1000
0
Ø37
±0.5
Ø6
0
-0.015
Ø12
0
-0.05
12
(L + 53.4)
2.4
15
L
4.6
30
2.5
6
M3, 4 DEEP MAX.,
3 HOLES @ 120°
7
Ø34.5
Ø31 ±0.2
5.5 ±0.15
Ø11