445
D33S38MFST0011A
D33S38MFST0030A
D33S38MFST0033A
D33S38MFST0050A
D33S38MFST0062A
11.73
30
33.16
50
62.31
Ratio
to 1
Catalog Number
Rated Torque
N mm (oz. in.)
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 14.7 N mm
Rated Speed 2560 rpm
Rated Current £ 520 mA
No Load Speed 3310 rpm
No Load Current £ 30 mA
Rated Output 3.84 W
Operating Temp. 10°C to +60°C
Speed rpm
Rated
No Load
D.C. Gearmotors - Size 38
NEW
12 VOLTS
42 mm DIAMETER
For replacement gearheads,
see A 2G33M....Series
118
284
314
481
598
(16.7)
(40.2)
(44.5)
(68.1)
(84.7)
222
86
78
51
41
282
110
100
66
53
Continued on the next page
8
12
17
20
31.5
(98.8)
42
5
MAX.
5.3
3
Ø12
0
-0.05
Ø6
0
-0.015
5.5 ± 0.15
Ø40
M3, 4 DEEP MAX., 4 HOLES
@ 90° ON A Ø 36 ±0.2
BOLT CIRCLE
MATERIAL:
Housing:
Gearhead Aluminum
Motor Steel, Zinc Plated
Shafts & Gears Steel
Bearings Bronze
The projections shown are per ISO convention.
Ø42+0.2
-1.0
0 20 40 60
80
3500
2800
I
(mA)
N
(rpm)
T (N mm)
MOTOR
CHARACTERISTICS
1400
2100
2000
1500
1000
700
2500
100
Eff %
0
500