453
42 mm DIAMETER
6 VOLTS
MOTOR SPECIFICATIONS:
Rated Voltage 6V
Rated Torque 0.98 N mm
Rated Speed 1250 rpm
Rated Current £ 60 mA
No Load Speed 2000 rpm
No Load Current £ 20 mA
Weight 70 g
Rated Output 1.25W
Operating Temperature -10°C to +60°C
The projections shown are per ISO convention.
For replacement gearheads,
see A 2G15M
Series.
L2
39.8
39.8
39.8
39.8
126
77
46
26
22
14
10
7.7
6.4
5.7
7.8 (1.1)
9.8 (1.4)
19.6 (2.8)
34.3 (4.9)
39.2 (5.6)
58.8 (8.3)
78.5 (11.1)
Rated
Speed rpm
Rated Torque
N mm (oz. in.)
200
100
67
40
33
20
13.3
10
8
6.7
No Load
L1
11.3
11.3
11.3
11.3
MATERIAL:
Housing Stamped Steel,
Molded Brush Enclosure
Finish Zinc Chromate
A 3Z15M00010C
A 3Z15M00020C
A 3Z15M00030C
A 3Z15M00050C
A 3Z15M00060C
A 3Z15M00100C
A 3Z15M00150C
A 3Z15M00200C
A 3Z15M00250C
A 3Z15M00300C
10
20
30
50
60
100
150
200
250
300
Ratio
to 1
Catalog Number
Continued on the next page
*
* To be discontinued when present stock is depleted.
Light-Duty D.C. Gearmotors - Size 42
3
3
4.5
6
7
25.5
(L2)
L1
11.5
5R
10
M2 SCREWS
3 PLACES
Ø43.1
Ø7±0.05
+0.005
Ø40.015
50 ±0.2
Ø3.2 ±0.1
2 HOLES
Ø38.2
Ø10
20°
3 ±0.1
2000
120
1000
I
(mA)
N
(rpm)
T (N mm)
1
MOTOR CHARACTERISTICS
2500
1500
2
3
30
60
90
150
100
Eff %
500
0
0