459
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 9.81 N mm
Rated Speed 3750 rpm
Rated Current £ 650 mA
No Load Speed 4850 rpm
No Load Current £ 91 mA
Weight 100 g
Rated Output 3.75W
Operating Temperature -10°C to +60°C
The projections shown are per ISO convention.
For replacement gearheads,
see A 2G32ME.... Series.
12 VOLTS
43 mm SQUARE HOUSING
D33S43ME380014D
D33S43ME380017D
D33S43ME380024D
D33S43ME380049D
D33S43ME380061D
D33S43ME380084D
D33S43ME380104D
D33S43ME380144D
D33S43ME380212D
D33S43ME380294D
D33S43ME380504D
D33S43ME380624D
D33S43ME380864D
Rated
No Load
L1
Screw
Length
L
Ratio
to 1
Speed rpm
Catalog Number
Rated Torque
N m (lb. in.)
14
17.4
24
49
60.7
84
104
144
212.3
294
504
624
864
25.9
32.7
32.7
32.7
39.4
39.4
331
268
193
94
76
55
45
32
22
16
9
7
5
254
206
150
73
58
42
34
25
17
12
7
6
5
0.088 (0.78)
0.11 (0.95)
0.15 (1.3)
0.25 (2.2)
0.31 (2.8)
0.44 (3.9)
0.54 (4.8)
0.74 (6.5)
0.89 (7.9)
1.24 (10.9)
1.96 (17.4)
1.96 (17.4)
1.96 (17.4)
45
45
45
45
55
55
MATERIAL:
Housing Aluminum
Shafts & Gears Steel
Bearings Bronze
43 ±0.8
34
34
Ø17
Ø8
0
0.015
7 ±0.15
(L + 59.4)
17
12.4
L
26.2
3.8
3
12
Ø11
Ø38.6
M4 x L1
4 SCREWS
D.C. Gearmotors - Size 43
100
Eff %
0
MOTOR CHARACTERISTICS
I
(mA)
3000
2400
1800
1200
600
N
(rpm)
5000
4000
3000
2000
1000
T (N mm)
0
10
20
30
40
50