463
261
126
112
65
31
22
204
98
87
52
25
18
147.1 (20.8)
294.2 (41.7)
294.2 (41.7)
490.3 (69.4)
981 (139)
981 (139)
12.67
26.31
29.56
50.67
105.23
152
D33S40MSTB0013D
D33S40MSTB0026D
D33S40MSTB0030D
D33S40MSTB0051D
D33S40MSTB0105D
D33S40MSTB0152D
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 14.7 N mm
Rated Speed 2560 rpm
Rated Current £ 520 mA
No Load Speed 3310 rpm
No Load Current £ 30 mA
Weight 240 g
Rated Output 3.84W
Operating Temp. -10°C to +60°C
The projections shown are per ISO convention.
Rated Torque
N mm (oz. in.)
Ratio
to 1
Rated
No Load
Speed rpm
12 VOLTS
48 mm SQUARE HOUSING
For gearhead replacements,
see A 2G31MB
. Series.
*To be discontinued when present stock is depleted.
Similar performance gearhead with different motor is offered as D33S38M...Series. See index.
MOTOR CHARACTERISTICS
5000
4000
3000
2000
1000
2500
2000
1500
1000
500
N
(rpm)
I
(mA)
0
20
40
60
80
100
Eff %
0
T (N mm)
+0.005
Ø6-0.015
+0.01
Ø12-0.05
M4 x 45
4 SCREWS
Ø40
42
(95.2)
33.2
5
15
12
5
5
48 ±0.8
38 ±0.2
38 ±0.2
7
5.5 ±0.15
Catalog Number
*
D.C. Gearmotors - Size 48
MATERIAL: Housing Aluminum
Shafts & Gears Steel
Bearings Bronze