468
D33S54MFST0006D
D33S54MFST0008D
D33S54MFST0010D
D33S54MFST0020D
D33S54MFST0030D
D33S54MFST0040D
D33S54MFST0050D
D33S54MFST0060D
D33S54MFST0100D
D33S54MFST0120D
D33S54MFST0150D
D33S54MFST0180D
MOTOR SPECIFICATIONS:
Rated Voltage 12V
Rated Torque 14.72 N mm
Rated Speed 2560 rpm
Rated Current £ 520 mA
No Load Speed 3310 rpm
No Load Current £ 30 mA
Weight 240 g
Rated Output 3.84W
Operating Temp. -10
The projections shown
12 VOLTS
For replacement gearheads,
see A 2G25M.... Series
MATERIAL:
Housing Aluminum
Shafts & Gears
Bearings Bronze
60 mm SQUARE HOUSING
N mm (oz. in.)
Rated
68.7 (9.7)
88.3 (12.5)
117.7 (16.7)
245 (34.7)
313.9 (44.4)
392 (55.6)
540 (76.4)
637.4 (90.3)
981 (139)
981 (139)
Length
No Load
432
343
257
127
86
66
51
43
26
23
19
16
552
441
331
166
110
82
66
55
33
28
22
18
to 1
6
7.5
10
20
30
40
50
60
100
120
150
180
Catalog
19
19
21.5
21.5
24
35
35
35
35
40
Continued on the next page
D.C. Gearmotors - Size 60
MOTOR CHARACTERISTICS
100
Eff %
0
I
(mA)
2500
2000
1500
1000
500
N
(rpm)
5000
4000
3000
2000
1000
0
20
40
60
80
T (N mm)