479
Single Phase AC Motors
REVERSIBLE
INDUCTION & HYSTERESIS TYPES
115 VOLTS
For mating gearheads,
see A 2G25M.... Series.
The projections shown are per ISO convention.
60 SQ.
50 SQ.
4 MTG. HOLES
Ø4.5
Ø54
65
5
Ø5
23
1.5
4 LEADS
250 mm LG.
Ø60
12T
0.5 M
4
1.9
1.5
(REF.)
SPECIFICATIONS
Watts
Voltage
3
1.5
Amps
0.1
0.12
Max. Cap.
Wt.
Approx.Motor Torque Performance
115
(50
60 Hz)
115
(60 Hz)
Torque decreases to zero
at synchronous speed.
Torque is constant at all speeds
from standstill to synchronization.
50 Hz - 1mF
60 Hz - 0.8mF
0.8 mF min.
0.65 kg
0.65 kg
Single Phase
Induction
**Hysteresis
1/250
1/500
H.P. rpm
1200/
1450
1800
Motor
Type
* Capacitor supplied with motors.
** To be discontinued when present stock is depleted.
*
Shaft/Pinion Option
Plain Shaft
With Pinion
Plain Shaft
With Pinion
A 3M25MISS
A 3M25MISP
A 3M25MHSS
A 3M25MHSP
Catalog Number
Induction
** Hysteresis
Type Of Motor
** To be discontinued when present stock is depleted.
MATERIAL:
Housing - Machined Aluminum
Shaft - Steel
Pinion - Brass
Bearing - Bronze
WIRING DIAGRAM for
INDUCTION & HYSTERESIS MOTORS
Diagram shown to left is for CCW motor
shaft rotation. For CW rotation, switch
blue & yellow motor leads.
RED
BLUE
GREEN
YELLOW
POWER
SUPPLY
115V AC
CAPACITOR