480
D.C. Gearmotors
LOW VOLTAGE
REVERSIBLE
SELF-STARTING
Catalog Number
Gear
Ratio
A 3Z16-0005A
A 3Z16-0010A
A 3Z16-0015A
A 3Z16-0020A
A 3Z16-0040A
A 3Z16-0050A
A 3Z16-0070A
A 3Z16-0085A
A 3Z16-0160A
A 3Z16-0200A
A 3Z16-0250A
A 3Z16-0300A
A 3Z16-1150A
A 3Z16-0005B
A 3Z16-0010B
A 3Z16-0015B
A 3Z16-0020B
A 3Z16-0040B
A 3Z16-0050B
A 3Z16-0070B
A 3Z16-0085B
A 3Z16-0160B
A 3Z16-0200B
A 3Z16-0250B
A 3Z16-0300B
A 3Z16-1150B
A 3Z16-0005C
A 3Z16-0010C
A 3Z16-0015C
A 3Z16-0020C
A 3Z16-0040C
A 3Z16-0050C
A 3Z16-0070C
A 3Z16-0085C
A 3Z16-0160C
A 3Z16-0200C
A 3Z16-0250C
A 3Z16-0300C
A 3Z16-1150C
rpm
No
Load
12 Volts
6 Volts
3 Volts
Stall
Torque
oz. in.
Running
Torque
oz. in.
MATERIAL: Housing - Molded Plastic
Shaft - Steel
NOTE: 3 Volt gearmotors supplied with twist-on clip for two "D" size
batteries (not included). Direction of rotation clockwise facing
shaft. Opposite rotation on special order.
SPECIFICATIONS: No Load Drain Approx: 10 mA @ 3V
8 mA @ 6V
4 mA @ 12V
90
65
40
31
18
14
12
10
5
3.2
2.8
2.4
.8
22
16
10
7.8
4.5
3.5
3
2.5
1.3
.8
.7
.6
.2
4300:1
1740:1
1075:1
845:1
435:1
342:1
269:1
211:1
109:1
86:1
67:1
53:1
16:1
.5
1
1.5
2
4
5
7
8.5
16
20
25
30
115
2 HOLES .130 DIA.
FOR MOUNTING
.014
FLAT
2-1/16
3/16
1-13/16
33/64
3/8 DIA.
2-9/16
1-1/32
.50
FLAT
.125
DIA.
11/16
.115
1-13/16
1-9/16
6
3/8
2-27/32
SEE
NOTE
3V
6V & 12V