517
1/2
3.25
C.D.
1.00
1-3/4
3/16
3-9/32
4.50
1/4
2-3/4
2.250
3.00
2.375
.2497+.0000
- .0005
+.0000
- .0005
.2497
.312
INPUT
OUTPUT
9/64 DIA. THRU
4 PLACES
MATERIAL: Housing Cast Aluminum, Sulfuric Acid Anodized
Worm and Shaft 303 Stainless Steel
Worm Wheel Bronze
Ball Bearings 440C Stainless Steel
SPECIFICATIONS: Maximum Backlash 30 minutes
Maximum Breakaway Torque .05 oz. in.
Maximum Load Rating 150 oz. in.
S9914Y-WW4-020
S9914Y-WW4-025
S9914Y-WW4-030
S9914Y-WW4-040
S9914Y-WW4-050
S9914Y-WW4-060
S9914Y-WW4-080
S9914Y-WW4-100
S9914Y-WW4-120
20
25
30
40
50
60
80
100
120
.8750
1.0312
1.1875
.8750
1.0312
1.1875
.8750
1.0312
1.1875
NOTE: Unit can only be driven from input shaft which may rotate
in both directions.
Also available with anti-backlash worm wheel & other shaft sizes.
Ratio
to 1
Catalog Number
C.D.
Worm Gear Speed Reducers - 64 D.P.
MULTIPLE RATIOS
PERMANENTLY LUBRICATED
PRECISION QUALITY
RIGHT- OR LEFT-HAND ROTATION
INPUT SPEEDS UP TO 1000 RPM