525
1:1
2:1
3:1
Catalog Number
A 2Z 4-050
A 2Z 4-100
A 2Z 4-200
Ratio
5:1
10:1
20:1
MATERIAL:
Housing Aluminum Alloy, Iridite Finish
Shafts Stainless Steel
Bearings Sintered Bronze
Worm Gear Bronze
Worm Steel
SPECIFICATIONS:
Breakaway Torque 10 oz. in.
Output Torque 200 oz. in.
Maximum Backlash 5°
Max. Input Speed 2000 rpm
Right Angle Worm Gear Drives
Right Angle Bevel Gear Drives
Catalog Number
S9914Y-G1566-01
S9914Y-G1566-02
S9914Y-G1566-03
Ratio
MATERIAL:
Housing Aluminum Alloy, Iridite Finish
Shafts Stainless Steel
Bearings Sintered Bronze
Bevel Gears Brass
SPECIFICATIONS:
Breakaway Torque 10 oz. in.
Output Torque 200 oz. in.
Maximum Backlash 5°
Max. Input Speed 2000 rpm
17/32
3/4
3/4
3/4
3/4
1/2
1/2
1/4
7/8
1-17/32
1-1/16
1-1/2
1/4 DIA
INPUT
3/16 DIA
OUTPUT
#6-32 TAP
4 HOLES
1
3/4
1-1/16
3/16 DIA
OUTPUT
3/4
3/4
3/4
3/4
1/2
1/2
1
1-1/2
1/4 DIA
INPUT
3/8
1/16
11/32
#6-32 TAP
4 HOLES
1-17/32
MULTIPLE RATIOS
INPUT SPEEDS UP TO 2000 RPM
MULTIPLE RATIOS
INPUT SPEEDS UP TO 2000 RPM