D BALL BEARING FLAT WASHER LOCK WASHER HEX NUT SHOULDER SCREW SHIM .010 C   B E A Catalog Number Dimensions Thread A  7Y  5-CF3109A A  7Y  5-CF2512 A  7Y  5-CF3109B A  7Y  5-CF3712 A  7Y  5-CF5018 A  7Y  5-CF6225 A  7Y  5-CF8737 15/64 9/32 15/64 5/16 27/64 1/2 43/64 .3125 .2500 .3125 .3750 .5000 .6250 .8750 .1406 .1094 .1406 .1562 .1960 .1960 .2812 #2-56 #4-40 #2-56 #4-40 #8-32 #10-32 1/4-20 MATERIAL:  303 Stainless Steel BEARING:  440C or DD Stainless, ABEC 3, Double Shield A B C D E Cam Followers Catalog Number S9930A-CF-1 S9930A-CF-2 S9930A-CF-3 S9930A-CF-4 S9930A-CF-5 S9930A-CF-6 S9930A-CF-7 #1-64 #2-56 #4-40 #2-56 #4-40 #8-32 #10-32 5/32 3/16 3/16 7/32 1/4 5/16 3/8 .2500 .3125 .2500 .3125 .375 .500 .625 1/4 5/16 3/8 1/2 MATERIAL:  303 Stainless Steel BEARING:  440C or DD Stainless, ABEC 3, Double Shield Cam Followers Thread .1406 .1406 .1094 .1406 .1562 .1960 STANDARD HEAD B A E C D Dimensions 3/32 3/32 1/8 1/8 5/32 FLAT WASHER LOCK WASHER HEX NUT SHOULDER SCREW BALL BEARING A D E C   B SHIM .010 SHALLOW HEAD 3/16 7/32 1/4 5/16 3/8 9/16 1/16 19  REV:  4-12-07  JC