FLAT WASHER LOCK WASHER HEX NUT SHOULDER SCREW SHIM 0.254 D L S L1 D Cam Followers Did You Know? … SDP/SI’s computer system was designed with customer service in mind! It provides instantaneous information on:     • Availability of inventory     • Status of customer orders     • Quantity pricing     • Allocation of materials     • Status of production releases   8 10 16 A  7Y  5MCF0803 A  7Y  5MCF1004 A  7Y  5MCF1304 A  7Y  5MCF1306 A  7Y  5MCF1608   6 12 16 1.5 M2x0.4 M5x0.8 M6x1.0 4 5 L D D1 S L1 Dimension Thread Catalog Number MATERIAL:  303 Stainless Steel BEARING:  440C Stainless, ABEC-3, Double Shield   8   8 13 M3x0.5 M3x0.5 5 5 8 10 66 SHALLOW HEAD 20  REV:  4-12-07  JC