NEW
ALUMINUM SLEEVE
B
G
E
O.D
ALUMINUM SLEEVE
B
G
E
O.D
.062 X 45° CHAMFER
(BOTH ENDS)
A
A
A
A
SECTION A-A
SECTION A-A
NO CHAMFER
URETHANE SURFACE
WITHOUT BEARING
Feed Rollers
Fig. 1 (WITHOUT CHAMFER)
Fig. 2 (WITH CHAMFER)
Fig. 1
Fig. 2
.344
.500
.500
.688
.500
1.375
.500
.672
.750
.813
.922
1.125
1.988
A 7M 5-UR05025A
A 7M 5-UR05025B
A 7M 5-UR05025C
A 7M 5-UR06737
A 7M 5-UR07537
A 7M 5-UR08137
A 7M 5-UR09237
A 7M 5-UR11237A
A 7M 5-UR11237B
A 7M 5-UR19837
A 7M 5-UR19850A
A 7M 5-UR19850B
.2500
.3750
.3750
.3750
.3750
.3750
.5000
.250
.718
.500
.250
.500
.500
.484
.438
.688
.688
.750
1.000
1
Catalog Number
E
Face
Width
± .010
G
Sleeve
O.D.
Fig.
1
2
B
Bore
+.0005
-.0000
O.D.
±.003
MATERIAL: Roller Urethane 60 Durometer
Ground Outside Diameter
Sleeve Aluminum
3 REV: 4-12-07 JC