NEW
Feed Rollers
SECTION A-A
A
A
ALUMINUM SLEEVE
d
D1
S
D
NO CHAMFER
URETHANE SURFACE
WITHOUT BEARING
12
17
19
20
23
28
50
50
D
±0.075
A 7M 5MUR1206A
A 7M 5MUR1206B
A 7M 5MUR1206C
A 7M 5MUR1710
A 7M 5MUR1910
A 7M 5MUR2010
A 7M 5MUR2310
A 7M 5MUR2810A
A 7M 5MUR2810B
A 7M 5MUR5010
A 7M 5MUR5012A
A 7M 5MUR5012B
Catalog Number
6.35
18.2
12.7
6.35
12.7
12.7
12.3
11.12
17.47
17.47
19.05
25.4
S
Face
Width
± 0.25
D1
Sleeve
O.D.
6
10
12
d
Bore
+0.013
MATERIAL: Roller Urethane 60 Durometer
Ground Outside Diameter
Sleeve Aluminum
8.74
12.7
17.47
12.7
34.92
34.92
4 REV: 4-12-07 JC