NEW
WITHOUT BEARING
URETHANE SURFACE
Feed Rollers
D1
L
S
Ø16
SET SCREW
l
D
ALUMINUM SLEEVE
d
ALUMINUM
SLEEVE
d
SECTION A-A
SECTION A-A
D1
l
L
S
D
SET SCREW
NO CHAMFER
NO CHAMFER
A
A
A
A
Fig. 1
Fig. 2
S
Face
Width
± 0.25
6.35
9.52
9.52
9.52
12.7
d
Bore
+0.0127
5
6
10
10
12
14
19
16
19
22
25
32
38
38
44
50
D
±0.075
20.62
25.4
25.4
31.75
34.9
1
Fig.
A 7T 5MUR1405
A 7T 5MUR1905
A 7T 5MUR1606
A 7T 5MUR1906
A 7T 5MUR2206
A 7T 5MUR2510
A 7T 5MUR3210
A 7T 5MUR3810
A 7T 5MUR3812
A 7T 5MUR4412
A 7T 5MUR5012
Catalog Number
l
D1
Sleeve
O.D.
Set
Screw
2
1
3.17
4.76
4.76
11.1
12.7
19
M3
M4
M5
MATERIAL: Roller - Urethane 60 Durometer
Ground Outside Diameter
Sleeve - Aluminum
NOTE: All feed rollers supplied with 2 set screws.
L
Hub
Proj.
6.35
9.52
9.52
6.35
12.7
3.17
6.35
M4
M6
8 REV: 4-12-07 JC