16
19
25
19
25
25
A 6Z10M131304
A 6Z10M131904
A 6Z10M132504
A 6Z10M133804
A 6Z10M135104
A 6Z10M131306
A 6Z10M131906
A 6Z10M132506
A 6Z10M133806
A 6Z10M135106
A 6Z10M131908
A 6Z10M132508
A 6Z10M135108
4
8
12.7
19.1
25.4
38.1
50.8
12.7
19.1
25.4
38.1
50.8
19.1
25.4
50.8
D2
Diameter
Set
Screw
D1
Hub
Diameter
D
MATERIAL: Body Acetal
Insert Brass
Roller Buna "N", 70 Durometer
6
16
16
M3
M4
d
Bore
+0.025
Catalog Number
Friction Drive Wheels
4.8 mm FACE
M3
M3
M3
M4
D1
D2
D
17.5
SET SCREW
6
SPOT DRILL
INSERT
ROLLER
4.8
d
3.5
Did You Know?
We have a staff of experienced engineers who
will gladly assist you with your design problems.
Call between (9 AM and 5 PM E.S.T.) or fax anytime.
TEL: 516-328-3300
FAX: 516-328-9029
15.9
22.3
28.6
41.3
54
15.9
22.3
28.6
41.3
54
22.3
28.6
54
15 REV: 4-12-07 JC