NEW
WITH DOUBLE-SHIELDED ABEC 3 BEARING
URETHANE SURFACE
Idler Rollers
G
E
O.D.
ROLLER
BEARING
B
NO CHAMFER
SECTION A-A
A
A
.5000
Catalog Number
G
.375
.875
.500
.875
.3750
A 7Z 8-URBB05018
A 7Z 8-URBB07518
A 7Z 8-URBB06225
A 7Z 8-URBB07525
A 7Z 8-URBB11237
A 7Z 8-URBB15037
A 7Z 8-URBB11250
A 7Z 8-URBB15050
MATERIAL: Roller - Urethane 60 Durometer
Ground Outside Diameter
Bearing, Double-Shielded - Stainless Steel
.2500
.1875
O.D.
± .003
.125
E
Face
Width
± .010
.187
.281
.281
.500
.750
.625
.750
1.125
1.500
1.125
1.500
B
Bore
+ .0000
- .0002
5 REV: 4-12-07 JC