NEW
WITH DOUBLE-SHIELDED ABEC 3 BEARING
URETHANE SURFACE
Idler Rollers
D1
D
ROLLER
NO CHAMFER
BEARING
d
SECTION A-A
A
A
S
3
S
Face
Width
± 0.25
5
8
7
Catalog Number
A 7Z 8MURBB1205
A 7Z 8MURBB1905
A 7Z 8MURBB1606
A 7Z 8MURBB1906
A 7Z 8MURBB2810
A 7Z 8MURBB3810
A 7Z 8MURBB3812
A 7Z 8MURBB4412
MATERIAL: Roller - Urethane 60 Durometer
Ground Outside Diameter
Bearing, Double-Shielded - Stainless Steel
12
6
5
D
± 0.075
d
Bore
- 0.005
12
19
16
19
28
38
38
44
10
D1
9
28
13
19
6 REV: 4-12-07 JC