NEW
WITH SINTERED BRONZE BEARING
URETHANE SURFACE
Idler Rollers
BEARING
(2X)
ROLLER
ALUMINUM SLEEVE
D1
d1
F D
S
L
F1
d
A
A
NO CHAMFER
BOTH SIDES
SECTION A-A
d
Bore
+0.038
3
6
8
12
17
19
20
23
28
50
50
D
O.D.
6.35
18.2
12.7
6.35
12.7
12.7
12.3
11.12
17.47
19.05
25.4
16
14
9
S
Face
Width
±0.25
A 7Z 5MUR1203A
A 7Z 5MUR1203B
A 7Z 5MUR1203C
A 7Z 5MUR1706
A 7Z 5MUR1906
A 7Z 5MUR2006
A 7Z 5MUR2306
A 7Z 5MUR2806A
A 7Z 5MUR2806B
A 7Z 5MUR5006
A 7Z 5MUR5008A
A 7Z 5MUR5008B
Catalog Number
MATERIAL: Roller - Urethane 60 Durometer
Ground Outside Diameter
Sleeve - Aluminum Alloy
Bearing - Sintered Bronze
L
Bearing
Length
4
8
F
Flange
Dia.
F1
Flange
Thick-
ness
d1
Sleeve
I.D.
D1
Sleeve
O.D.
1.5
2
3
6
10
12
8.74
12.7
17.47
12.7
34.92
4
16
3
34.92
10 REV: 4-12-07 JC