S7AYPAM32120510
S7AYPAM32120512
S7AYPAM32120612
S7AYPAM32120618
S7AYPAM50250510
S7AYPAM50250512
S7AYPAM50250515
S7AYPAM50250618
S7AYPAM50250818
S7AYPAM50250820
10
12
12
18
10
12
15
18
18
20
D1
L1
L
MATERIAL: Shaft 303 Stainless Steel
Housing 300 Series Stainless Steel
Bearings Sintered Bronze
50
g6
D*
14.3
5
* Idlers with 5 and 6 dia. shaft have a tolerance of - 0.004, - 0.012
8 dia. shaft have a tolerance of - 0.005, - 0.014
Retaining ring clearance diameter or bronze bearing
ter
is larger than diameter "D1".
L2
Catalog Number
STAINLESS STEEL HOUSING
Low Cost Idlers
SINTERED BRONZE BEARINGS
Clearance
Dia.
10.2
12
14
18
10.2
12
15
18
18
20
Did You Know?
Many special requirements can be met with standard
tooling with merely a nominal surcharge.
If your design calls for a modified part
send us your print!
32
12
25
15
14.3
15
16.2
16.2
6
5
6
8
8
D
12
L2
L1
L
D1
16 REV: 4-12-07 JC