.500
1.000
3/8
1/2
1/2
3/4
1/2
5/8
3/4
.1872
.2497
.1872
.1872
.2497
Low Cost Idlers
SINTERED BRONZE BEARINGS
STAINLESS STEEL HOUSING
E
B
A
Catalog
Number
1.25
1.75
MATERIAL: Shaft 303 Stainless Steel
Housing 303 Stainless Steel
Bearings Sintered Bronze
Other sizes available on special order.
*Retaining ring clearance diameter exceeds idler O.D.
Did You Know?
Many special requirements can be met with standard
tooling with merely a nominal surcharge.
If your design calls for a modified part
send us your print!
ØE
B
A
1/2
9/16
ØD
S7AYPA-05020303
S7AYPA-05020304
S7AYPA-05020404
S7AYPA-05020406
S7AYPA-07040304
S7AYPA-07040305
S7AYPA-07040406
*
D
Shaft
Diameter
+.0000
-.0002
17 REV: 4-12-07 JC