D
1/2
C
B
A
E
A 7Y 5-IS3118
A 7Y 5-IS3718
A 7Y 5-IS5018
A 7Y 5-IS3725
A 7Y 5-IS5025
A 7Y 5-IS6225
A 7Y 5-IL3118
A 7Y 5-IL3718
A 7Y 5-IL5018
A 7Y 5-IL3725
A 7Y 5-IL5025
A 7Y 5-IL6225
Catalog Number
Dimensions
A
B
C
E
.1872
.2497
.1872
.2497
3/8
1/2
5/8
1/2
5/8
3/4
3/8
1/2
5/8
1/2
5/8
3/4
ALL STAINLESS CONSTRUCTION
MATERIAL: Shaft 303 Stainless Steel
Housing 300 Series Stainless Steel
Bearings 440C Stainless Steel
Idlers
1.25
1.75
.500
1.000
9/16
D
Shaft
Diameter
+.0000
-.0002
18 REV: 4-12-07 JC