|
Database
Product Finder
PowerGrip®
TruMotion®
Catalog D155
|
The TruMotion®
belt construction utilizes a
cream-colored
polymer compound reinforced
with fiberglass tensile
cord
and a clean polymer-free
nylon tooth facing.
The belt
can
withstand high &
low temperature
ranges of -40°F
to +220°F, has a
virtually dust-free
operation
and is
non-marking. The
belt also has a high
flex life and resistance to
elongation. TruMotion®
belts
have a
durable wear surface
for longer life and are RoHS
compliant.
Click
to Download D155 Catalog in PDF Format
From the table
of contents below, you can view the catalog page by page in either PDF or
HTML. In order to view the PDF files, you will need a copy of Adobe
Acrobat Reader. To download a free copy of Adobe Acrobat PDF Reader, click here.
| Page# |
Contents |
PDF |
HTML |
| |
Introduction |
 |
 |
| |
MXL Timing Belts - .080" or 2.03 mm Pitch |
 |
 |
| |
XL Timing Belts - 1/5" or 5.08 mm Pitch |
 |
 |
| |
L Timing Belts - 3/8" or 9.525 mm Pitch |
 |
 |
| |
GT®2 Timing Belts - 2 mm Pitch |
 |
 |
| |
GT®2 Timing Belts -
3 mm Pitch |
 |
 |
| |
GT®2 Timing Belts -
5 mm Pitch |
 |
 |
| |
TruMotion
Belt Applications |
 |
 |
Top of Page
| Home | Free Catalogs | Company Profile | Sales Reps. |
New
Products | DWG Drawings | Video | Recent Ads |
| Techno-Isel
| Techno-Sommer |
Stock Drive Products / Sterling Instrument
North
American Inquiries E-Mail: SDP-SIsupport@sdp-si.com
Overseas
Inquiries E-Mail: intsupport@sdp-si.com
Phone:
516-328-3300
Fax:
516-326-8827
|