NEW
Stock Drive Products/Sterling Instrument
TELEPHONE: 516.328.3300 ,
FAX: 516.326.8827 ,
www.sdp-si.com
11.102
11.457
11.811
13.346
13.700
14.055
14.173
14.764
15.354
15.472
16.299
16.535
17.480
17.598
18.661
18.898
19.016
19.252
19.843
94
97
100
113
116
119
120
125
130
131
138
140
148
149
158
160
161
163
168
282
291
300
339
348
357
360
375
390
393
414
420
444
447
474
480
483
489
504
99
111
123
129
135
150
159
180
183
189
201
210
219
225
240
243
252
255
267
33
37
41
43
45
50
53
60
61
63
67
70
73
75
80
81
84
85
89
20.079
21.142
21.732
22.205
23.622
24.803
26.929
27.402
28.937
29.527
30.945
33.071
37.205
41.338
42.520
50.079
60.472
81.142
510
537
552
564
600
630
684
696
735
750
786
840
945
1050
1080
1272
1536
2061
3.898
4.370
4.843
5.079
5.315
5.906
6.260
7.087
7.205
7.441
7.914
8.268
8.622
8.858
9.449
9.567
9.921
10.039
10.512
CATALOG NUMBER DESIGNATION:
Example: A26R53M085060 is an 85 Groove 6 mm Wide Belt.
No. of Grooves
(See tables below)
Width Code
(See right)
Equivalent
Inch Width
Width
Code
Belt
Width
060
090
.236
.354
6 mm
9 mm
GT
®
2 Timing Belts - 3 mm Pitch
NOTE: Dimensions in ( ) are inch.
2.41
(.095)
3
(.118)
1.14
(.045)
No. of
Grooves
mm
Pitch Length
Inch
Special Widths - cut to size from sleeves available from stock.
No. of
Grooves
mm
Pitch Length
Inch
No. of
Grooves
170
179
184
188
200
210
228
232
245
250
262
280
315
350
360
424
512
687
mm
Pitch Length
Inch
A 2 6 R 5 3 M
POLYMER COMPOUND
6 & 9 mm WIDE
LOW DUST
NON-MARKING
RoHS COMPLIANT
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced Body with Nylon Tooth Facing
for Reduced Dust.
BREAKING STRENGTH: 158 N per 1 mm (113 lbs. per 1/8 in.) Belt Width; not representative of the
load-carrying capacity of the belt.
WORKING TENSION: 409 N for 25.4 mm Belt (92 lbs. for 1 in. Belt). For more on Working Tension,
see the technical section in SDP/SI catalog D265.
TEMPERATURE RANGE: -40°C to +104°C (-40°F to +220°F)
TruMotionTM
8