NEW
Stock Drive Products/Sterling Instrument
TELEPHONE: 516.328.3300 ,
FAX: 516.326.8827 ,
www.sdp-si.com
35.433
39.370
45.276
51.181
57.087
62.992
67.716
69.094
22.638
22.835
23.622
24.606
25.590
27.559
29.528
31.496
32.087
33.465
575
580
600
625
650
700
750
800
815
850
300
355
375
400
405
425
450
500
535
565
No. of
Grooves
60
71
75
80
81
85
90
100
107
113
mm
Pitch Length
11.811
13.976
14.764
15.748
15.945
16.732
17.716
19.685
21.063
22.244
Inch
No. of
Grooves
Pitch Length
115
116
120
125
130
140
150
160
163
170
mm
Inch
Special Widths - cut to size from sleeves available from stock.
CATALOG NUMBER DESIGNATION:
Example: A26R55M090090 is an 90 Groove 9 mm Wide Belt.
No. of Grooves
(See tables below)
Width Code
(See right)
Equivalent
Inch Width
Width
Code
Belt
Width
090
150
.354
.591
9 mm
15 mm
A 2 6 R 5 5 M
GT
®
2 Timing Belts - 5 mm Pitch
NOTE: Dimensions in ( ) are inch.
3.81
(.150)
5
(.197)
1.93
(.076)
No. of
Grooves
Pitch Length
mm
Inch
180
200
230
260
290
320
344
351
900
1000
1150
1300
1450
1600
1720
1755
POLYMER COMPOUND
9 & 15 mm WIDE
TruMotionTM
LOW DUST
NON-MARKING
RoHS COMPLIANT
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced Body with Nylon Tooth Facing
for Reduced Dust.
BREAKING STRENGTH: 315 N per 1 mm (226 lbs. per 1/8 in.) Belt Width; not representative of the
load-carrying capacity of the belt.
WORKING TENSION: 578 N for 25.4 mm Belt (130 lbs. for 1 in. Belt). For more on Working Tension,
see the technical section in SDP/SI catalog D265.
TEMPERATURE RANGE: -40°C to +104°C (-40°F to +220°F)
9