CLEAN RUNNING
Polymer-Free Nylon Tooth Facing Provides:
Reduced dust operation
Durable wear surface
Long life
Frictional loss is kept to a minimum
Low noise levels
OUTSTANDING PERFORMANCE
Multiple Tooth Profiles:
Enhanced capacity through full
tooth-to-sprocket contact
PROTECTION
Cream-Colored Polymer Compound Body:
Withstands high and low temperatures
-40°F to +220°F (-40°C to +104°C)
STRENGTH
Fiberglass Tensile Cord Insures:
Resistance to elongation
High flex life
RoHS COMPLIANT
Nylon
Tooth
Facing
Polymer Compound Body
Why People are Switching to TruMotion
Table of Contents:
MXL Timing Belts p. 1-2 | XL Timing Belts p. 3-5 | L Timing Belts p. 6 | GT® 2 Timing Belts p. 7-9
Fiberglass
Tensile
Cords
Available in:
MXL
XL
L
GT®2 2, 3 and 5 mm
and other pitches