NEW
Stock Drive Products/Sterling Instrument
TELEPHONE: 516.328.3300 ,
FAX: 516.326.8827 ,
www.sdp-si.com
MXL Timing Belts - .080" or 2.03 mm Pitch
40°
.030
(0.76)
.005 R
(0.13 R)
TYP
BELT WIDTH
.045
(1.14)
.018
(0.46)
.080
(2.032)
NOTE: Dimensions in ( ) are mm.
LOW DUST
RoHS COMPLIANT
NON-MARKING
POLYMER COMPOUND
1/8, 3/16, 1/4, 5/16 & 3/8 INCH - 3, 4.5, 6, 8 & 9.5 mm WIDE
TruMotionTM
3.20
3.36
3.60
3.76
4.00
4.32
4.40
4.56
4.64
4.72
4.80
4.88
5.12
5.20
5.36
5.44
5.60
5.68
5.76
5.92
6.08
6.16
6.32
6.40
6.56
6.64
6.80
6.96
7.04
7.20
7.36
7.44
7.52
7.60
7.76
8.00
102
103
105
106
107
108
109
110
112
114
120
122
123
125
126
130
132
140
I
N
C
H
MET
RI
C
Example
CATALOG NUMBER DESIGNATION:
Width
Code
Belt
Width
012
018
025
031
037
1/8
3/16
1/4
5/16
3/8
Width Code
(See right)
A 2 6 Z 1 6
A 2 6 Z 1 6 M
No. of Grooves
(See tables below)
No. of Grooves
(See tables below)
Width Code
(See right)
A26Z16-040018 is a 40
Groove 3/16 Wide Belt.
030
045
060
080
095
3 mm
4.5 mm
6 mm
8 mm
9.5 mm
A26Z16M085045 is an 85
Groove 4.5 mm Wide Belt.
No. of
Grooves
Inch
Pitch Length
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with inch or metric standards.
mm
No. of
Grooves
Inch
mm
No. of
Grooves
Inch
Pitch Length
mm
Pitch Length
Continued on the next page
81.28
85.34
91.44
95.50
101.60
109.73
111.76
115.82
117.86
119.89
121.92
123.95
130.05
132.08
136.14
138.18
142.24
144.27
207.26
209.30
213.36
215.39
217.42
219.46
221.49
223.52
227.58
231.65
243.84
247.90
249.94
254.00
256.03
264.16
268.22
284.48
8.16
8.24
8.40
8.48
8.56
8.64
8.72
8.80
8.96
9.12
9.60
9.76
9.84
10.00
10.08
10.40
10.56
11.20
146.30
150.37
154.43
156.46
160.53
162.56
166.62
168.66
172.72
176.78
178.82
182.88
186.94
188.98
191.01
193.04
197.10
203.20
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced Body with Nylon Tooth Facing
for Reduced Dust.
BREAKING STRENGTH: 51 lbs. per 1/8" (72 N per 1 mm) Belt Width; not representative of the load-
carrying capacity of the belt.
WORKING TENSION: 15 lbs. for 1 in. Belt (67 N for 25.4 mm Belt). For more on Working Tension,
see the technical section in SDP/SI catalog D265.
TEMPERATURE RANGE: -40°F to +220°F (-40°C to +104°C)
72
74
76
77
79
80
82
83
85
87
88
90
92
93
94
95
97
100
40
42
45
47
50
54
55
57
58
59
60
61
64
65
67
68
70
71
1