NEW
Stock Drive Products/Sterling Instrument
TELEPHONE: 516.328.3300 ,
FAX: 516.326.8827 ,
www.sdp-si.com
MXL Timing Belts - .080" or 2.03 mm Pitch
40°
.030
(0.76)
.005 R
(0.13 R)
TYP
BELT WIDTH
.045
(1.14)
.018
(0.46)
.080
(2.032)
NOTE: Dimensions in ( ) are mm.
LOW DUST
RoHS COMPLIANT
NON-MARKING
POLYMER COMPOUND
1/8, 3/16, 1/4, 5/16 & 3/8 INCH - 3, 4.5, 6, 8 & 9.5 mm WIDE
TruMotionTM
324
347
371
372
400
412
424
434
435
440
453
487
498
600
612
648
Example
CATALOG NUMBER DESIGNATION:
Width
Code
Belt
Width
I
N
C
H
MET
RI
C
012
018
025
031
037
1/8
3/16
1/4
5/16
3/8
Width Code
(See right)
A 2 6 Z 1 6
A 2 6 Z 1 6 M
No. of Grooves
(See tables below)
No. of Grooves
(See tables below)
Width Code
(See right)
A26Z16-165025 is a 165
Groove 1/4 Wide Belt.
A26Z16M153095 is a 153
Groove 9.5 mm Wide Belt.
030
045
060
080
095
3 mm
4.5 mm
6 mm
8 mm
9.5 mm
No. of
Grooves
Inch
Pitch Length
mm
No. of
Grooves
Inch
mm
No. of
Grooves
Inch
Pitch Length
mm
Pitch Length
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with inch or metric standards.
144
150
153
155
165
166
170
175
180
184
190
195
200
208
210
212
11.52
12.00
12.24
12.40
13.20
13.28
13.60
14.00
14.40
14.72
15.20
15.60
16.00
16.64
16.80
16.96
17.20
17.28
17.76
18.00
18.40
19.60
19.84
19.92
20.00
20.08
20.80
21.20
22.40
23.60
24.00
25.20
292.61
304.80
310.90
314.96
335.28
337.31
345.44
355.60
365.76
373.89
386.08
396.24
406.40
422.66
426.72
430.78
436.88
449.07
451.10
457.20
467.36
497.84
503.94
505.97
508.00
510.03
528.32
538.48
568.96
599.44
609.60
640.08
215
221
222
225
230
245
248
249
250
251
260
265
280
295
300
315
25.92
27.76
29.68
29.76
32.00
32.96
33.92
34.72
34.80
35.20
36.24
38.96
39.84
48.00
48.96
51.84
658.37
705.10
753.87
755.90
812.80
837.18
861.57
881.89
883.92
894.08
920.50
989.58
1011.94
1219.20
1243.58
1316.74
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced Body with Nylon Tooth Facing
for Reduced Dust.
BREAKING STRENGTH: 51 lbs. per 1/8" (72 N per 1 mm) Belt Width; not representative of the load-
carrying capacity of the belt.
WORKING TENSION: 15 lbs. for 1 in. Belt (67 N for 25.4 mm Belt). For more on Working Tension,
see the technical section in SDP/SI catalog D265.
TEMPERATURE RANGE: -40°F to +220°F (-40°C to +104°C)
2