Home Page
18.2 Over-Pin. Gaging
The equations relating tooth thickness and a measurement over
cylindrical pins or rolls inserted between the teeth were given in Paragraph
4.6. This is a widely used method for gaging gears during fabrication (while
they are still in the gear generating machine) and during final inspection.
Accuracy of the over-pins measurement is on the order of .0001 inch.
A major disadvantage of over-pins gaging is the inability to
correlate precisely with variable-center-distance measurements. This is because
over-pins gaging is insensitive to pitch-line runout. On the other hand, rolling
a gear necessarily involves the TCE and its runout component. The best
correlation is obtained by equating the over-pins measurement to the average
value of center distance found in the roll test.
Apart from the correlation problem, over-pins measurements by
themselves are inadequate because the undetected runout can be out-of-control
causing interference with its mate. It is necessary, therefore, to control and
to inspect runout.
18.3 Other Inspection Equipment
In addition to the basic inspection methods and equipments
described in Paragraphs 18.1 and 18.2, other special-purpose equipment is
available. This includes involute-profile form checkers, tooth-spacing gages and
runout checkers. Also, for high precision gears, equipment is available for
inspecting the position error of individual gears and the transmission error of
a gear train.
18.4 Inspection of Fine-Pitch Gear.
Because of their small dimensions, fine-pitch gears do not
easily lend themselves to the kind of detailed tooth measurements suitable for
large, coarse-pitch gears. Hence, fine-pitch gears are almost exclusively
inspected by functional testing on a variable-center-distance fixture.
Over-pins measurements are also used, but generally are
restricted to a reference measurement, This is primarily used in the fabrication
process as a set-up dimension, and in inspection departments which are not
equipped to roll test gears.
18.5 Significance of Inspection and its Implementation
The inspection operation is essential to obtaining a quality
product. In effect, it is a policing operation that ensures conformance to
dimensional tolerances and other drawing specifications.
The effort, care and cost of inspection are related to the
quality level. Precision-gear inspection demands a much greater effort than that
for low quality gears. Equipment must be of the best grade, calibrated
periodically and restricted to use by qualified personnel. Control of
temperature environment is essential for measurements on the order of .0001
inches. The cleanliness of equipment, gears and working area are also very
important.
T1O8
Prev Page