19.2 Metric Design Equations
Some of the gear design equations are dimensionless and are
derived from geometric proportions and relationships. These equations will not be
affected by the use of metric units as opposed to inch units since the units cancel.
lt is important, however, that the
same units are used consistently throughout. When this is not the case the
problem of metriflcation can be approached in two steps. The first step is to express the present inch-base units
in metrics and to
modify the constants and coefficients accordingly. This procedure will yield
results expressed in the form presently used in engineering practice in
industrialized metric countries.
The second step is to express these results in Si units which differ slightly from the conventional metric units. Thls is true for stress calculations but does not affect gear dimensioning.
Metrification in the U.S. is taking place at a time when the SI (International System of Units) has been adopted in most metric countties, but its use has not spread to the practical design engineering profession. For. these countries, transition to the SI system represents a change which is accompanied by a degree of reluctance. The standardization related to transition to metrics in the U.S. is expected to introduce the SI units as well, in a single step.
lf we concentrate on the large number of equations which are independent of the system of measuring units, there will be no problem with metrification. Most of the kinematic design equations that appear American gear texts. and are associated with inch-system gears, are suitable for use with metric gear dimensions, provided that a proper substitution of module (in) is made for-pitch.
For equations involving diametral pitch:
Pd
is replaced by 25.4
(65)
m
Recalling that:
Pd
* Pc
= p
m
25.4
we find that for equations involving circular pitch:
Pc is replaced by
p m
(66)
25.4
Note: When converting between metric module and the inch diametral pitch, the conversion factor and relationship can be remembered from the simple product of the two pitch measures:
m * Pd = 25.4
By this means, all geometric and all kinematic equations involving pitch parameters can be used. However, by the above, conversion results are still given in inch measurements. Thus, this is a way to adapt the metric module to kinematic design equations given in inch units.
Basic kinematic and geometric design equations for spur gears in both metric module and inch diametral-pitch forms are given in table 1.35. These equations show the essence of using the modules versus inch diametral pitch.
Some equations which are identical in both systems are:
1. Over-pins measurements.
2. Relationship between tooth thicknesses at different radii
from gear center.
3. Long and short addendum equations.
4. Profile-shifted gear-design equations: i.e., enlarged
gear teeth, non-standard center distance
T122
Next Page