DIN 3971 07.80
DIN 3972 02.52
DIN 3975 10.76
DIN 3976 11.80
DIN 3977 02.81
DIN 3978 08.76
DIN 3979 07.79
DIN 3993 Pt 1 08.81
D1N3993 P12 08.81
D1N3993 Pt3 08.81
DIN 3993 P14 08.81
DIN 3998 09.76
Suppl 1
DIN 3998 Ptl 09.76
DIN 3998 Pt2 09.76
DIN 3998 P13 09.76
DIN 3998 P14 09.76
DIN 58405 Pt1 05.72
DIN 58405 P12 05.72
DIN 68405 P13 05.72
DIN 68405 Pt 4 05.72
DIN ISO 2203 06.76
|
Definitions and parameters for bevel gears and bevel gear pair [12]
Reference profiles of gear-cutting tools for involute tooth systems
according
to DIN 887[4]
Terms and definitions for cylindrical worm gears with shaft angle 90o[9]
Cylindrical worms — Dimensions, correlation of shaft center distances and
gear ratios of worm gear drives [6]
Measuring element diameters for the radial or diametral dimension for
testing tooth thickness of cylindrical gears [8]
Helix angles for cylindrical gear teeth [5]
Tooth damage on gear trains — Designation, characteristics, causes [11]
Geometrical design of cylindrical Internal involute gear pairs — Basic r
ules [17]
Geometrical design of cylindrical internal involute gear pairs —Diagrams
for geometrical limits of internal gear-pinion matings [15]
Geometrical design
of cylindrical internal involute gear pairs —Diagrams for the determination
of addendum modification coefficients [15]
Geometrical design of cylindrical internal involute gear pairs -. Diagrams
for limits of internal gear-pinion type cutter matings [10]
Denominations on
gear and gear pairs — Alphabetical index of equivalent terms [10]
Denominations on gears and gear pairs — General definitions [11]
Denominations on gears and gear pairs — Cylindrical gears and gear pairs
[11]
Denominations on gears and gear pairs — Bevel and hypoid gears and gear
pairs [9]
Denominations on gears and gear pairs — Worm gear pairs [8]
Spur gear drives for fine mechanics — Scope, definitions, principal
design data, classification [7]
Spur gear drives for fine mechanics — Gear fit selection, tolerances,
allowances [9]
Spur gear drives for fine mechanics — Indication in drawings, examples for
calculation [12]
spur gear drives for fine mechanics — Tables [15]
Technical drawings — Conventional representation of gears
|