Home Page

20.2 Properties of Plastic Gear Materials
 
Popular materials for Plastic Gears are acetal resins such as DELRIN*, nylon resins such as ZYTEL*
and NYLATRON** and acetal copolymers  such as CELCON***. The physical and mechanical properties of a these materials vary with regard to strength, rigidly, dimensional resistance, fabrication requirements, moisture absorption etc. Standardized tabular data is available from various manufacturers catalogs. In general, the information and data is less simplified and fixed than for the metals. This is because plastics are subject to wider formulation variations and are often regarded as proprietary compounds and mixtures. Tables 1.38 through 1.43A are representative listings of physical and mechanical properties of gear plastics taken from a variety of sources.

It is common practice to use plastics in combination with different metals and materials other than plastics.  Such is the case when gears have metal hubs, inserts, rims, spokes, etc. In these cases one must be cognizant of the fact that plastics have an order of magnitude different Coefficients of Thermal Expansion as well as Density and Modulus of Elasticity. For this reason TABLE 1 .43A is presented.
Other properties and features that enter into considerations for gearing are given in Table 1.44 (Wear) and Table 1.45 (Poisson’s Ratio).
Moisture has a significant impact on plastic properties as can be seen in Tables 1.38 thru 1.43. Ranking of plastics is given in Table 1.46. In this table, rate refers to expansion from dry to full moist condition. Thus, a 0.20% rating means a dimensional increase of 0.002 inch per inch. Note that this is only a rough guide as exact values depend upon factors of composition and processing, both the raw material and gear molding. For example, it can be seen that the various types and grades of nylon can range from 0.07% to 2.0%.

Table 1.47 lists safe stress values for a few basic plastics and the effect of glass fiber reinforcement

TABLE 1.38 PHYSICAL PROPERTIES OF PLASTICS USED IN GEARS
Material Tensile
Strength
(psi x 103)
Flexural
Strength
(psi x 103)
Compressive
Modulus
(psi x 103)
Heat Distortion
Temperature
(oF @ 264 psi)
Water
Absorption
(% 24 hr)
Rockwell
Hardness
Mold
Shrinkage
(in./in.)
Acetal
ABS
Nylon 6/6
Nylon6/1O
Polycarbonate
High Impact
Polystyrene
Polyurethane
Polyvinyl
Chloride
Polysulflon
MoS2
Filled Nylon
8.8-1.0
4.5-8.5
11.2-13.1
7-8.5
8-9.5

1.9-4

4.5-8
6-9

10.2
10.2
13-14
5-13.5
14.6
10.5 
11-13

5.5-12.5

7.1
8-15

16.4
10
410
120-200
400
400
350

300-580 

85
300-400

370
330
230-255
180-245
200
145 
285-290

160-205

180-205
140-175

345
140
0.25
0.2-0.5
1.3
.4
0.15

.05-.10

.60-.80
07-.40

0.22
0.4
M94 R120
R80-120
R115-123
R111 M70
R112

M25-69

M29 R90
 R100-120

M69-R120
D785
0.022/0.003
0.007/ 0.007
0.015
0.015/0.005
0.007/ 0.003

0.005

0.009/0.002
0.004

0.0076
0.012

Reprinted with the permission of Plastic Design and Processing Magazine; see Raf. 11.
________________
*Registered trademark. E.I. du Pont de Nemours and Co., Wilmington, Delaware 19898.
**Registered trademark, The Polymer Corporation, P.O. Box 422, Reading Pennsylvania, 19603 ***Registered trademark, Celanese Corporation, 26 Msin St., Chaitham, N.J.  0792
8

                                   T132  Next Page