20.8 Design Specifications
Basic gear formals have been discussed in Section 11.1, which also included
a typical data block for spur gears (Figure 1.47). The information required
for plastic injection-molded gears is very similar. Additional information,
which would be useful, would include fillet radius and whole depth. Other
data, which is pertinent to the function of the gear and which the design
engineer may wish to add to the data block, includes the following: material
and pitch diameter of mating gear, operating temperature, lubrication,
moisture/humidity data, and annealing, if required.
20.9 Backlash
Due to the thermal expansion of plastic gears, which is significantly
greater than that of metal gears (see Tables 1 .40 thru 1.43A) and the effects
of tolerances, one should make sure that meshing gears do not bind in the course of service. Several means are available for introducing
backlash into the system. Perhaps the simplest is to enlarge center distance. This procedure is
described in Section 4.10. Care must be taken, however, to ensure that the
contact ratio remains adequate.
It is possible also to thin out the tooth profile during manufacturing, but
this adds to the manufacturing cost and requires careful consideration of the
tooth geometry.
To some extent the flexibility of the bearings and clearances can
compensate for thermal expansion. It a small change in center distance is
necessary and feasible, it probably represents the best and least expensive
compromise.
20.10 Environment and Tolerances
In any discussion of tolerances for plastic gears it is necessary to
distinguish between manufacturing
tolerances and dimensional changes due to environmental conditions.
As far an manufacturing is concerned, plastic gears can be made to high
accuracy, if desired. For injection-molded gears TCE can readily be held
within a range of roughly 0.003" - 0.005", with a corresponding TTCE
of about 0.OO1 - 0.002". Higher accuracies can be obtained if the more
expensive filled materials, mold design, tooling and quality control are
warranted.
In addition to thermal expansion changes there are permanent dimensional changes as the result of moisture absorption. In
addition, there are dimensional changes due to compliance under load. The
coefficient of thermal expansion of plastics is on the order of four to ten
times those of metals (see Tables 1.40, 1.43A). In addition, most plastics are
hygroscopic (i.e., absorb moisture) and dimensional changes on the order of
0.1% or more can develop in the course of time, if the humidity is sufficient
As a result, one should attempt to make sure that a tolerance which is
specified is not smaller than the inevitable dimensional changes which arise
as a result of environmental conditions. At the same time, the greater
compliance of plastic gears as compared to metal gears suggests that the
necessity for close tolerances need not always be as high as those required
for metal gears.
20.11 Avoiding Stress Concentration
In order to minimize stress concentration and maximize the life of a
plastic gear the root fillet radius should be as large as possible, consistent
with conjugate gear actiotn. Sudden changes in section and sharp corners
should be avoided, especially in view of the possibility of additional
residual stresses, which may have occurred in the course of the molding
operation.
T150
Next Page