20.14 Lubrication
Depending on the application, plaslic gears can operate with continuous lubrication, initial lubrication or no lubrication. According to LD. Martin lnjection Molded Plastic Gears, Plastics Design and Processing, 1968; Pert 1, August,pp 38-45; Part 2. September,pp.33-35);
(a) all gears function more effectively with lubrication and
will have a longer service life;
(b) a light spindle oil (SAE 10) is generally
recommended as are the usual lubricants; these include silicone and hydrocarbon
oils, and in some cases cold water is acceptable as well ; and
(c) under certain
conditions dry lubricants, such as molybdenum disulfide, can be used to
reduce tooth friction.
Ample experience and evidence exists that substantiates
plastic gears can operate with a metal mate without the need of a lubricant so
long as the stress levels are not exceeded. It is also true that in the case of
a moderate stress level, relative to the materials rating plastic gears can be
meshed together without a lubricant However, as the stress level is increased
there is a tendency for localized plastic to plastic welding which increases
friction and wear. The level of this problem varies with the particular plastic
type.
A key advantage of plastic gearing is that for many
applications running dry is adequate. When a
situation of stress and shock level is uncertain, using the proper lubricant
will provide a safety margin and certainly will cause no harm. The chief consideration in
choosing a lubricants chemical compatability with the particular plastic. Least
likely to encounter problems with typical gear oils and greases are: nylons,
delrins, phenolics, polyethylene and polypropylene. Materials requiring caution
are: polystyrene, polycarbonates, polyvinyl chloride and ABS resins.
An alternate to external lubrication is to use plastics
fortified with a solid state lubricant. Molybdenum disulfide in nylon and Delrin are commonly used. Also, graphite, coloidal carbon and silicone are used
as fillers.
In no event should there be need of an elaborate
sophisticated lubrication system such as for metal gearing. If such a system is
contemplated then the choice of plastic gearing is in question. Simplicity is
the plastic gears inherent feature.
20.15 Inspection
In view of the compliance of injection-molded gears, the
dimensional accuracy of such gears is determined by a variable-center-distance
fixture (see Section 18.1). This type of gear testing is both functional and
utilizes a much more consistent measuring contact force than an over-wires
measurement. In view of the hygroscopic nature of plastic gears, care should be
taken to minimize dimensional changes between inspection and use of the gear.
20.15 Molded vs. Cut Plastic Gears
Although not nearly as common as the injection-molding
process, both thermosetting and thermoplastic plastic gears can be readily
machined. The machining of plastic gears can be considered for high-precision
parts with close tolerances and for the development of prototypes for which the
investment in a mold may not be justified.
Standard stock gears of reasonable precision are produced by
molding blanks with brass inserts, which are subsequently hobbed to close
tolerances.
When to use molded gears vs. cut plastic gears is usually
determined on the basis at production quantity, body features that may favor
molding, quality level and unit cost Often the initial prototype quantity will
be machine cut, and investment in molding tools is deferred until the product
and market is assured. However, with some plastics this approach can encounter
problems.
The performance of molded vs. cut plastic gears is not always
identical. Differences occur due to subtle causes. Bar stock and molding stock
may not be precisely the same. Molding temperature can have an effect. Also,
surface finishes will be different for cut vs. molded gears. And finally there
is the impact of shrinkage with molding which may not have been adequately
compensated.
An example is Dupont's. Vespel SP3, a good high temperature polyamide
plastic available in rod form. However Vespel for molding is not
available in SP3 formulation another similar Vespel resin must be substituted.
T152